IESNA:LM-63-2002
[TEST]P956483
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-840-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30104
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3298 3602.1 3932.9 4284.3 4588.4 4843.2 5036.3 5149.3 5167.8 5112.3
5054.8 5050.7 5085.6 5161.7 5340.4 5786.3 6893.9 8556.2 10037.7 11176.1
12051.4 12877.4 13623.3 14324 14794.6 14116.5 11426.8 7993.2 5527.4 3717.1
1567.8 497.3 236.3 102.7 32.9 0 0
3298 3608.2 3957.5 4296.6 4602.8 4857.6 5063 5176 5192.5 5143.2
5079.5 5077.4 5104.1 5182.2 5365.1 5714.4 6667.8 8289.1 9941.1 11120.6
12030.9 12947.3 13648 14334.3 14841.8 14404.2 11913.7 8506.9 5792.5 3854.8
1668.5 540.4 275.3 121.2 43.2 0 0
3298 3604.1 3943.2 4269.9 4561.7 4804.1 4991.1 5108.2 5120.6 5077.4
5030.2 5021.9 5050.7 5128.8 5303.4 5630.2 6404.8 7865.8 9509.6 10787.7
11732.9 12727.4 13670.6 14535.7 15267.2 15476.8 13800.1 10738.4 7245.2 4705.5
2178.1 858.9 482.9 267.1 123.3 41.1 0
3298 3579.5 3893.8 4206.2 4469.2 4693.2 4871.9 4964.4 4995.2 4976.7
4941.8 4937.7 4962.3 4999.3 5102.1 5309.6 5663 6476.7 7865.8 9460.3
10878.1 12195.2 13539.1 14804.8 16015.1 16960.3 17599.4 17650.7 16545.3 13126.1
7376.7 2640.4 1060.3 567.1 261 59.6 0
3298 3538.4 3815.8 4101.4 4350 4561.7 4730.2 4843.2 4894.5 4906.9
4904.8 4917.1 4952.1 4984.9 5050.7 5200.7 5463.7 5860.3 6602.1 7855.5
9493.2 11241.8 13000.7 14831.6 16341.8 17767.9 19167.2 20730.9 21949.4 21053.5
16656.2 9174.7 3610.3 1615.1 682.2 69.9 0
3298 3515.8 3760.3 4006.9 4232.9 4440.4 4608.9 4740.4 4812.3 4863.7
4900.7 4960.3 5050.7 5122.6 5190.4 5297.3 5525.4 5891.1 6450 7134.3
8143.2 9464.4 10968.5 12583.6 14250.1 16097.3 18160.3 20583 23920 25902.8
23698 17813.1 9688.4 3456.2 858.9 49.3 0
3298 3503.4 3743.8 3992.5 4212.3 4419.9 4598.6 4728.1 4806.2 4855.5
4906.9 4966.5 5052.8 5128.8 5208.9 5328.1 5550 5909.6 6472.6 7198
8165.8 9460.3 10929.5 12511.7 14211 16078.8 18187.1 20737.1 23915.8 25783.7
23375.4 17472 9641.1 3526 848.6 55.5 0
3298 3462.3 3659.6 3875.4 4082.9 4284.3 4465.1 4617.1 4726 4810.3
4898.6 5005.5 5122.6 5221.3 5317.8 5455.5 5677.4 6020.6 6530.2 7224.7
8108.2 9189.1 10485.7 11979.5 13668.5 15569.2 17644.6 19886.4 22639.8 24743.9
21867.2 13656.2 6195.2 2108.2 501.4 43.2 0
3298 3435.6 3583.6 3754.1 3939.1 4126 4311 4473.3 4621.2 4750.7
4886.3 5015.8 5139.1 5248 5371.3 5550 5806.9 6203.4 6799.3 7613
8689.8 9974 11463.7 13091.1 14747.3 16489.8 18279.5 20180.2 22070.6 22707.6
20176.1 13522.7 5817.1 1744.5 702.7 195.2 0
3298 3388.4 3495.2 3618.5 3772.6 3941.1 4105.5 4276 4432.2 4590.4
4750.7 4896.6 5019.9 5151.4 5291.1 5457.6 5716.5 6131.5 6772.6 7707.6
8924 10327.4 11829.5 13352.1 14868.5 16391.2 17959 19461 20145.3 18840.5
14835.7 7442.5 2009.6 762.3 415.1 115.1 0
3298 3339.1 3392.5 3478.8 3593.8 3719.2 3869.2 4015.1 4173.3 4321.2
4493.9 4660.3 4824.7 4997.3 5176 5389.7 5683.6 6139.7 6826.1 7851.4
9197.3 10793.9 12335 13662.4 14811 15898 16781.6 16991.2 15922.7 13009
8116.5 2967.1 595.9 182.9 63.7 22.6 0
3298 3314.4 3337 3402.8 3497.3 3602.1 3727.4 3856.9 3996.6 4146.6
4306.9 4471.2 4652.1 4837 5042.5 5289.1 5611.7 6086.3 6752.1 7664.4
8887 10304.8 11605.5 12415.1 12787 12854.8 12579.5 11708.3 10111.7 7752.8
4563.7 1553.4 353.4 100.7 28.8 12.3 0
3298 3281.5 3283.6 3318.5 3382.2 3460.3 3554.8 3655.5 3756.2 3850.7
3955.5 4052.1 4165.1 4274 4393.2 4537 4748.6 5081.5 5607.6 6374
7358.2 8356.9 9045.2 9141.8 8591.1 7567.8 6104.8 4286.3 2443.2 1117.8
478.8 180.8 67.8 26.7 12.3 2.1 0
3298 3224 3180.8 3156.2 3135.6 3098.6 3034.9 2934.3 2800.7 2642.5
2461.7 2270.6 2079.5 1908.9 1777.4 1680.8 1611 1584.3 1721.9 2040.4
2393.8 2683.6 2667.1 2198.6 1541.1 1027.4 711 495.2 330.8 205.5
129.5 82.2 41.1 16.4 4.1 0 0
3298 3170.6 3071.9 2948.6 2771.9 2552.1 2293.2 2003.4 1695.2 1393.2
1173.3 1058.2 1033.6 1043.8 1078.8 1109.6 1134.3 1136.3 1109.6 1054.1
992.5 930.8 865.1 793.2 698.6 581.5 454.1 326.7 244.5 178.8
115.1 67.8 26.7 10.3 4.1 0 0
3298 3123.3 2946.6 2710.3 2385.6 2030.1 1658.2 1329.5 1140.4 1076.7
1043.8 1015.1 992.5 969.9 957.5 949.3 939 916.4 867.1 795.2
723.3 651.4 581.5 501.4 421.2 351.4 300 254.8 201.4 137.7
69.9 34.9 16.4 6.2 0 0 0
3298 3076 2827.4 2449.3 2030.1 1604.8 1269.9 1142.5 1105.5 1074.7
1043.8 1013 982.2 951.4 906.2 854.8 795.2 725.3 649.3 575.3
505.5 443.8 394.5 355.5 318.5 283.6 246.6 195.2 133.6 90.4
59.6 32.9 14.4 6.2 0 0 0
3298 3047.3 2708.2 2266.4 1769.2 1350 1179.5 1144.5 1111.6 1076.7
1047.9 1013 976 930.8 873.3 801.4 723.3 643.2 558.9 476.7
408.9 365.8 334.9 306.2 275.3 244.5 209.6 166.4 131.5 104.8
76 49.3 16.4 2.1 0 0 0
3298 3006.2 2593.2 2069.2 1555.5 1251.4 1183.6 1150.7 1117.8 1082.9
1052.1 1019.2 980.1 926.7 854.8 778.8 686.3 593.8 493.2 421.2
374 345.2 322.6 297.9 271.2 238.4 197.3 162.3 135.6 106.8
78.1 49.3 14.4 0 0 0 0
3298 3002.1 2556.2 1993.2 1473.3 1239 1195.9 1161 1126 1093.2
1060.3 1023.3 984.3 926.7 856.9 764.4 659.6 554.8 468.5 402.7
361.6 334.9 310.3 283.6 252.7 213.7 170.5 141.8 115.1 88.4
59.6 32.9 8.2 0 0 0 0
3298 3002.1 2529.5 1952.1 1438.4 1239 1204.1 1169.2 1130.1 1093.2
1060.3 1025.3 986.3 934.9 869.2 778.8 667.8 556.9 462.3 392.5
351.4 326.7 302.1 273.3 238.4 189 145.9 121.2 98.6 74
47.3 18.5 2.1 0 0 0 0
3298 3012.3 2541.8 1958.2 1438.4 1239 1204.1 1169.2 1132.2 1097.3
1062.3 1027.4 990.4 941.1 875.3 774.7 663.7 548.6 454.1 386.3
349.3 324.7 297.9 271.2 234.2 176.7 137.7 115.1 90.4 65.8
41.1 14.4 0 0 0 0 0
